IESNA:LM-63-2002
[TEST]P1056139
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1195D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1984
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1419.6 1405.7 1401.5 1390.4 1373.7 1354.2 1330.5 1302.7 1273.5 1238.7
1201.1 1162.1 1119 1074.4 1028.5 981.2 932.5 885.2 830.9 782.2
729.3 676.4 624.9 570.6 517.7 463.5 409.2 354.9 299.2 246.3
194.8 144.7 98.8 57.1 20.9 0 0
1419.6 1422.4 1412.6 1394.6 1369.5 1340.3 1302.7 1262.3 1217.8 1167.7
1117.6 1063.3 1006.3 947.8 886.6 825.3 762.7 700.1 637.4 576.2
510.8 449.5 388.3 327.1 267.2 210.2 157.3 107.2 65.4 33.4
20.9 11.1 4.2 1.4 0 0 0
1419.6 1408.5 1389 1359.8 1319.4 1270.7 1216.4 1156.6 1091.2 1020.2
947.8 871.3 794.7 715.4 637.4 562.3 485.7 413.4 342.4 274.2
212.9 155.9 103 55.7 27.8 22.3 15.3 9.7 5.6 2.8
1.4 1.4 0 0 0 0 0
1419.6 1409.9 1382 1341.7 1288.8 1226.2 1159.3 1081.4 997.9 910.2
822.5 733.5 643 559.5 474.6 393.9 317.3 245 182.3 123.9
72.4 32 23.7 18.1 13.9 8.4 5.6 2.8 1.4 1.4
1.4 1.4 0 0 0 0 0
1419.6 1411.3 1387.6 1343.1 1284.6 1216.4 1141.3 1059.1 970.1 875.4
780.8 684.8 592.9 503.8 417.5 335.4 260.3 192.1 132.2 77.9
33.4 25.1 19.5 13.9 9.7 5.6 4.2 1.4 1.4 1.4
0 0 0 0 0 0 0
